This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Woodwright Ceilings - Tavola

Unique ref.: hunterd-wood-tavola
Brand: Hunter Douglas Ceilings
Product family: Specialty Ceilings
Product group: Woodwright Ceilings
Date of publishing: 1914-06-11
Edition number: 1
Type: Object (single object)
Download (7)
Woodwright™ Tavola™ Beams & Baffles
With linear spaced objects in the ceiling, the Tavola™ Beam and Baffle Series offers a lightweight aluminum beam and baffle solution for interior commercial spaces. Available in limitless paints, veneers and wood-look coatings, Tavola Beam and Baffles offer plenum masking, acoustics and sophisticated aesthetics.

Key Features
  • Key Features
  • Lightweight aluminum profiles
  • Beams up to 10' length
  • 3 perforation patterns for elevated acoustics
  • Client-specific shapes
  • Available in paints and wood-look paints
  • Available with profile-wrapped veneers
  • Standard heavy-duty 15/16 T-grid support system
  • Class A Fire Rated, per ASTM E-84
  • No VOCs: No added urea-formaldehyde
  • GREENGUARD Gold Certified
  • High recycled aluminum content


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Ceilings
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Application Interior
Material Aluminum
VOCs And Formaldehyde No added urea-formaldehyde

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum

Hunter Douglas Ceilings

Properties

Name Value
Module Sizes 24" x 24"|24" x 48"|48" x 48"|72" x 72"
Decorated (Powder-Coat) Wood Finishes Light Maple|Beech|Warm Maple|Light Oak|Douglas Fir|Golden Douglas Fir|Yellow Knotty Pine|Amber Bamboo|Maple|Revere Chestnut|Cherry|Rustic Cherry|Fonthill Cherry|American Oak|Pirate Teak|Windjammer Teak|Cajun Cypress|Brown Barnwood Cedar|Dark Oak|Clipper Teak|Grey Barnwood Cedar|Australian Cypress|Swamp Cypress|Walnut Burl|Walnut|Mahogany|Fine Wenge

BIMobject®