Publish your products
Freestanding shelving system L-frame 800, metal shelves on shelf ends
Hyllteknik

Freestanding shelving system L-frame 800, metal shelves on shelf ends

The free standing shelving system can be located next to a wall (L-frames), or used free standing in the room (T-frames), for the most effective use of floor space. The shelves and other metal parts are available powder coated in Hylltekniks colours: T1-white, T2-grey, T3-dark grey , T4-black, T5-metallic paint, T6-purple red, T7-sapphire blue, T8-pine green, T9-aluminium, T10-red, T11-green eller T12-blue. For more information about the products visit our website.
Technical specification
  • Unique ref.fsslw3msonse
  • Product familyShelving systems
  • Product groupFreestanding shelving system
  • TypeObject (single object)
  • Date of publishing2013-12-10
  • Edition number1
  • Width (mm)800
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameOffice Equipment and Accessories and Supplies
  • UNSPSC code44

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City