Publish your products
Dekò free-standing bathtub in M-Solid or M-Lux
Dekò free-standing bathtub in M-Solid or M-Lux
Dekò free-standing bathtub in M-Solid or M-Lux
Dekò free-standing bathtub in M-Solid or M-Lux
Dekò free-standing bathtub in M-Solid or M-Lux
Dekò free-standing bathtub in M-Solid or M-Lux
    Ideagroup

    Dekò free-standing bathtub in M-Solid or M-Lux

    The Dekò free-standing bathtub introduces a modern interpretation of classical design that calls to mind timeless atmospheres. It is available in two versions: in matt Bianco M-Solid, Bianco finish. The exterior of the bathtub, or both the exterior and interior, can also be matt lacquered in any colour of the Ideagroup palette and RAL/NCS chart. Available with matt Bianco cover. Available in M-Lux in the glossy Bianco finish. Available with glossy Bianco finish cover. Without overflow drain. Pop-up waste available.

    Technical specification
    • Unique ref.Deko-bathtub
    • Product familyBathtub
    • Product groupfreestanding bathtub
    • TypeObject (single object)
    • Date of publishing2023-06-01
    • Edition number1
    • Height (mm)615
    • Width (mm)1600
    • Depth (mm)785
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs