Publish your products
Basin built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU
Basin built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU
Basin built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU
Basin built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU
Basin built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU

    Basin built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU

    Basin mixer, built in wall mounted 220mm kit 2 - for combination with kit 1 A1313NU
    Specification
    • Kit 2, SPT 210MM 5L/min CHR – to combine with A1313NU Square, metal escutcheon for handle New spout (long) with rings logo Ideal Standard, chrome Aerator M24x1 - 5l/min New handle without red/blue print, chrome Front handle fixation, rubber button (grey RAL 7042)
    Technical specification
    • Unique ref.BD510
    • TypeObject (single object)
    • Date of publishing2022-11-11
    • Edition number1
    • Height (mm)55
    • Width (mm)167
    • Depth (mm)285
    Related
    • Material mainBrass
    • Weight Net (Kg)1.48
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit