Publish your products
CONNECT SOAP BASKET CHROME CORNER
CONNECT SOAP BASKET CHROME CORNER
CONNECT SOAP BASKET CHROME CORNER
CONNECT SOAP BASKET CHROME CORNER

    CONNECT SOAP BASKET CHROME CORNER

    Corner soap dish. 205x26x144
    Specification
    • Corner soap dish. 205x26x145
    Technical specification
    • Unique ref.A9157
    • Product familySanitary
    • Product groupSoap Dishes
    • TypeObject (single object)
    • Date of publishing2018-02-21
    • Edition number1
    • Height (mm)26
    • Width (mm)205
    • Depth (mm)144
    Links
    Related
    • Material mainSteel
    • Weight Net (Kg)0.35
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_82
    • Uniclass 2015 DescriptionSoap dishes
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit