Publish your products
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME
IDEALRAIN L1 WALL ARM 400MM CHROME

    IDEALRAIN L1 WALL ARM 400MM CHROME

    Idealrain Cube - Soffioni
    Specification
    • Idealrain Cube - Soffioni a 1 funzione (effetto pioggia). Dimensioni disponibili: 200x200 e 300x300 mm. Ugelli facili da pulire, per prevenire l’accumulo di calcare. Disposizione degli ugelli per garantire le migliori performance. Riduttore di portata a 12 l/min. Design minimalista. Ultrasottili.
    Technical specification
    • Unique ref.B0025
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2018-05-31
    • Edition number1
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)0.47
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_77
    • Uniclass 2015 DescriptionShower head holders
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    Spain
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit