Publish your products
Active Basin Pillar Taps Lever Handles

Active Basin Pillar Taps Lever Handles

Active basin pillar taps with lever handles
Specification
  • Pillar taps with lever handles, 5 L/min @ 3 bar pressure
Technical specification
  • Unique ref.B8074
  • Product familySanitary
  • Product groupWater supply fittings for wash basins and troughs
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)123
  • Width (mm)45
  • Depth (mm)126
Related
  • Material mainBrass
  • Weight Net (Kg)1.9
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationValve
  • Uniclass 2015 CodePr_40_20_87_98
  • Uniclass 2015 DescriptionWashbasin taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit