Publish your products
SLIMLINE II SINK MIXER R-MTD CAST SPT C3
SLIMLINE II SINK MIXER R-MTD CAST SPT C3

    SLIMLINE II SINK MIXER R-MTD CAST SPT C3

    SLIMLINE II SINK MIXER R-MTD CAST SPT C3
    Technical specification
    • Unique ref.B8697
    • Product familySLIMLINE II
    • Product groupKitchen Mixer
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)158
    • Width (mm)52
    • Depth (mm)270
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_82
    • Uniclass 2015 DescriptionSink manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Belgium
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit