Publish your products
IDEALRAIN M1 SHK 1F/100 720MM IF/1750 SD
IDEALRAIN M1 SHK 1F/100 720MM IF/1750 SD

    IDEALRAIN M1 SHK 1F/100 720MM IF/1750 SD

    M1 / M3 shower rod, 100 mm diameter handshower with anti-scale system. Flow reducer at 8 l / min. 720 mm wall rail with diameter 21 mm. Wall brackets with variable center distance from 675 to 550 mm. Shower holder with pressure sliding. Idealflex flexible hose, made of plastic with a metallic effect, from 1750 mm. Transparent soap dish.
    Specification
    • M1 / M3 shower rod, 100 mm diameter handshower with anti-scale system. Flow reducer at 8 l / min. 720 mm wall rail with diameter 21 mm. Wall brackets with variable center distance from 675 to 550 mm. Shower holder with pressure sliding. Idealflex flexible hose, made of plastic with a metallic effect, from 1750 mm. Transparent soap dish.
    Technical specification
    • Unique ref.B9418
    • Product familySanitary
    • Product groupShower fittings package
    • TypeObject (single object)
    • Date of publishing2018-06-26
    • Edition number1
    Related
    • Material mainBrass
    • Weight Net (Kg)1.05
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe
    Germany
    Italy
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit