Publish your products
CERAPLAN III BSN MXR H250 RM VSL PU/M
CERAPLAN III BSN MXR H250 RM VSL PU/M

    CERAPLAN III BSN MXR H250 RM VSL PU/M

    CERAPLAN III Single lever basin mixer with extended base DN 15 with 141 mm spout projection. Rigid cast spout and aerator with metal ring. Base diameter 47mm. Metal pop-up waste set, flexible connecting hose and metal lever. Chrome Finish
    Specification
    • Single lever basin mixer with extended base DN 15. Rigid cast spout and aerator with metal ring. Base dimension 47mm. Pull-button waste set G1 1/4. 141 mm projection. Spout height 245 mm. Flexible connection hoses G3 / 8. Operating lever made of metal, with red / Blue marking on the lever. Fastening from below (EASY FIX) with centering seal. Diameter 38 mm CLICK cartridge with ceramic sealing washers. Stainless steel cartridge translation. Swivel range 100 degrees. Tested for 500,000 cycles (1 cycle corresponds to 11 lever movements). Integrated grease reservoir ( food-safe). Temperature resistance up to 95 degrees (not suitable for continuous operation). Integrated hot water temperature limitation and ECO function. Endurance test EN 817. Noise behavior DIN 4109, group 1. Color / Total projection: 192 mm Overall height: 308 mm Manufacturer: Ideal Standard Series: Ceraplan III Item no .: BC561AA
    Technical specification
    • Unique ref.BC561
    • Product familyCERAPLAN III
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)75
    • Width (mm)210
    • Depth (mm)560
    Related
    • Material mainBrass
    • Weight Net (Kg)53
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Africa
    Afghanistan
    Germany
    Egypt
    Bahrain
    United Kingdom
    Iran
    Iraq
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit