Publish your products
CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR
CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR
CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR
CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR

    CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR

    CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR
    Specification
    • CONNECT AIR E/PANEL 70 WHT SHRBTH UH EUR
    Technical specification
    • Unique ref.E1148
    • Product familyCONNECT AIR
    • Product groupBATH PANELS
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)40
    • Width (mm)510
    • Depth (mm)700
    Links
    Related
    • Material mainPlastic
    • Weight Net (Kg)1.3
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit