Publish your products
CONNECT CUBE H/R BSN 40X36 WHITE 1TH
CONNECT CUBE H/R BSN 40X36 WHITE 1TH
CONNECT CUBE H/R BSN 40X36 WHITE 1TH

    CONNECT CUBE H/R BSN 40X36 WHITE 1TH

    4.8 out of 5 stars4.8(6 reviews)
    CONNECT CUBE H/R BSN 40X36 WHITE 1TH
    Specification
    • CONNECT CUBE H/R BSN 40X36 WHITE 1TH
    Technical specification
    • Unique ref.E7137
    • Product familyCONNECT
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)160
    • Width (mm)400
    • Depth (mm)360
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins

    Region availability

    Europe
    Germany
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit