Publish your products
ACTIVE Bath OVAL 180x80mm OVAL, White, IG
ACTIVE Bath OVAL 180x80mm OVAL, White, IG

    ACTIVE Bath OVAL 180x80mm OVAL, White, IG

    ACTIVE - Oval basin for recessed installation - 180x80x59mm
    Specification
    • ACTIVE - Oval basin for recessed installation - 180x80x59mm
    Technical specification
    • Unique ref.K1815
    • Product familySanitary
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)80
    • Width (mm)180
    • Depth (mm)59
    Links
    Related
    • Material mainAcrylic
    • Weight Net (Kg)23
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit