Publish your products
HOTLINE NEU panel for shower bath tub 925x925mm
HOTLINE NEU panel for shower bath tub 925x925mm

    HOTLINE NEU panel for shower bath tub 925x925mm

    HOTLINE NEU panel for shower bath tub 925x925mm
    Specification
    • HOTLINE NEU panel for shower bath tub 925x925mm
    Technical specification
    • Unique ref.K2778
    • Product familyHOTLINE NEU
    • Product groupBath Panel
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)255
    • Width (mm)925
    • Depth (mm)925
    Related
    • Material mainAcrylic
    • Weight Net (Kg)1.8
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    Germany
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit