Publish your products
CONNECT 2 SLIDER DOOR 120 CLEAR GLASS
CONNECT 2 SLIDER DOOR 120 CLEAR GLASS
CONNECT 2 SLIDER DOOR 120 CLEAR GLASS

    CONNECT 2 SLIDER DOOR 120 CLEAR GLASS

    CONNECT 2 SHOWER ENCLOSURE SLIDER DOOR  120CM 6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT, and BRIGHT SILVER FINISH.

    Specification
    • HEIGHT 195 CM. BRIGHT SILVER FINISH.  6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT.UP T0 25 MM ADJUSTMENT PER PROFILE.METAL HANDLE. EASY CLICK COVER AND TOP CAP . DOUBLE WHEELS WITH CLICK AND CLEAN.SMOOTH RUNNING WHEELS. 

    Technical specification
    • Unique ref.K9277
    • Product familyCONNECT II
    • Product groupQuadrant Shower Enclosure
    • TypeObject (single object)
    • Date of publishing2019-09-01
    • Edition number1
    • Height (mm)1950
    • Width (mm)1200
    Links
    Related
    • Material mainGlass
    • Weight Net (Kg)40
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    Europe
    Bulgaria
    France
    Greece
    Italy
    Poland
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit