Publish your products
CONNECT 2 SIDE PANEL 85 CLEAR GLASS
CONNECT 2 SIDE PANEL 85 CLEAR GLASS
CONNECT 2 SIDE PANEL 85 CLEAR GLASS

    CONNECT 2 SIDE PANEL 85 CLEAR GLASS

    CONNECT 2 SHOWER ENCLOSURE SIDE PANEL  85 CM 6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT, and BRIGHT SILVER FINISH.

    Specification
    • HEIGHT 195 CM. BRIGHT SILVER FINISH.  6 MM CLEAR SAFETY GLASS WITH IDEAL CLEAN TREATMENT.UP T0 50 MM ADJUSTMENT

    Technical specification
    • Unique ref.K9301
    • Product familyCONNECT II
    • Product groupShower Enclosure
    • TypeObject (single object)
    • Date of publishing2019-09-01
    • Edition number1
    • Height (mm)1950
    • Width (mm)850
    Links
    Related
    • Material mainVitreous china
    • Weight Net (Kg)29
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_63
    • Uniclass 2015 DescriptionPedestal wash basins

    Region availability

    Europe
    Bulgaria
    France
    Greece
    Italy
    Poland
    Russia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit