Publish your products
Idealite Flat Top Shower Tray, 760x760mm & CP Waste
Idealite Flat Top Shower Tray, 760x760mm & CP Waste

    Idealite Flat Top Shower Tray, 760x760mm & CP Waste

    Idealite low profile square flat top shower tray
    Specification
    • Low profile square flat top shower tray
    Technical specification
    • Unique ref.L6313
    • Product familySanitary
    • Product groupShower trays
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)136
    • Width (mm)770
    • Depth (mm)770
    Related
    • Material mainABS
    • Material secondaryPolyester resin
    • Weight Net (Kg)6.2
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit