Publish your products
TESI BASIN UNIT 600MM  DK/WOOD WITH 2 DRAWERS

TESI BASIN UNIT 600MM DK/WOOD WITH 2 DRAWERS

Tesi-Mobile sottolavabo 600x440 mm.
Specification
  • Mobile sottolavabo 600x440 mm. 2 cassetti ad estrazione totale a chiusura ammortizzata. Maniglia in metallo inclusa. Disponibile in 4 finiture. Tabelle di compatibilità a partire da pag. 46
Technical specification
  • Unique ref.T0050
  • Product familyTESI
  • Product groupFurniture
  • TypeObject (single object)
  • Date of publishing2017-06-23
  • Edition number1
  • Height (mm)491
  • Width (mm)600
  • Depth (mm)441
Links
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationSanitary Terminal

Region availability

Europe
France
Greece
Italy
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit