Publish your products
DEA BASIN 100X54 WHITE 1TH NOF
DEA BASIN 100X54 WHITE 1TH NOF

    DEA BASIN 100X54 WHITE 1TH NOF

    Dea-Lavabo Top
    Specification
    • Lavabo Top con foro centrale aperto, sistema troppopieno nascosto Ideal Flow e copripiletta di scarico removibile in ceramica a corredo. Per installazione su mobile (T7852) o a muro in abbinamento a semicolonna (T4237) o sifone lineare cromato. Disponibile nella finitura bianco (01) o nella finitura bianco matt (83). (Disponibile sino ad esaurimento scorte)
    Technical specification
    • Unique ref.T0448
    • Product familySanitary
    • Product groupShower Heads
    • TypeObject (single object)
    • Date of publishing2017-04-03
    • Edition number1
    • Height (mm)170
    • Width (mm)1000
    • Depth (mm)540
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)26.27
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodeSs_40_15_75_94
    • Uniclass 2015 DescriptionWash basin systems

    Region availability

    Europe
    France
    Germany
    Greece
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit