We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

21 SEMI-PEDESTAL WHITE I.P.

Unique ref.: T4098
Brand: Ideal Standard
Product family: Sanitary
Product group: Legs, pedestals, hangers and stringers
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (10)
21-Lavabo 750 mm

Lavabo 750 mm dotato di foro centrale per la rubinetteria aperto e laterali diaframmati.
Il lavabo può essere completato con la colonna o la semicolonna.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 6.2

BIMobject Category: Sanitary - Accessories
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L81152
Uniclass 1.4 Description: Pedestrian signs
Uniclass 2.0 Code: PR-35-79-64
Uniclass 2.0 Description: Pedestal Wash Basins
Uniclass 2015 Code: Pr_40_20_96_63
Uniclass 2015 Description: Pedestal wash basins
NBS Reference Code: 35-79-64
NBS Reference Description: Pedestal Wash Basins
OmniClass Number: 23-21 25 23 15
OmniClass Title: Pedestals
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Material Ceramics

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ceramics

BIMobject®