Publish your products
I.life A  basin 50 cm with center taphole with overflow
I.life A  basin 50 cm with center taphole with overflow

    I.life A basin 50 cm with center taphole with overflow

    Ideal Standard i.life A basin 50 cm with center taphole, with overflow, white, in carton box
    Specification
    • Ideal Standard i.life A basin 50 cm with center taphole, with overflow, white, in carton box
    Technical specification
    • Unique ref.T4707
    • Product familyI.life
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2021-07-05
    • Edition number1
    • Height (mm)440
    • Width (mm)500
    • Depth (mm)180
    Related
    • Material mainCeramics
    • Weight Net (Kg)14.25
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins
    • CSI MasterFormat 2014 Code33 47 26.16
    • CSI MasterFormat 2014 TitleRetention Basins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    Bulgaria
    Czech Republic
    Greece
    Poland
    Russia
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit