Publish your products
LINDA-X BASIN 50CM, 1 TAPS HOLE
LINDA-X BASIN 50CM, 1 TAPS HOLE

    LINDA-X BASIN 50CM, 1 TAPS HOLE

    Linda-X basin 50cm, 1 tap hole, with overflow and grinded bottom side
    Specification
    • Wall-Hung wash 50cm, 1 tap hole, with overflow , grinded bottom side, made on Diamatec® to achieve unprecedent strength and durably. Available in a variety of finishes.
    Technical specification
    • Unique ref.T4981
    • Product familySanitary
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2021-09-30
    • Edition number1
    • Height (mm)175
    • Width (mm)520
    • Depth (mm)500
    Related
    • Material mainCeramics
    • Weight Net (Kg)12
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins
    • OmniClass Number23-39 29 13 21 19
    • OmniClass TitleSurface Water Retention Basins

    Region availability

    Europe
    France
    Germany
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit