Publish your products
UNIPLAS AERO PLUS - PREFABRICATED WATERPROOFING SHEET
UNIPLAS AERO PLUS - PREFABRICATED WATERPROOFING SHEET

    UNIPLAS AERO PLUS - PREFABRICATED WATERPROOFING SHEET

    UNIPLAS AERO PLUS SBS It is an ecological prefabricated sheet made out from modified asphalts with synthetic polymers SBS (Styrene Butadiene Styrene), reinforced with fiberglass mesh of 90 gr/m² or with polyester mesh 180 gr/m² High strength “Spun bonded” with longitudinal fiberglass filaments (for more dimensional stability); making it a truly complete one coat waterproofing system. The exclusive new design of the UNIPLAS AERO PLUS SBS underside’s channels secures rapid dislodgement of the moisture trapped in the slab, preventing the formation of bags or blisters that produce breaks or detachment of overlaps that cause water leaks.UNIPLAS AERO PLUS SBS has Certificate No. 65 from UNDERWRITERS LABORATORIES (UL), which is certified as a fire-retardant. Does not contain toxic agents.

    Specification
      • Density: 4.50+/-0.2
      • Intermediate reinforcement: Spun-Bonded Polyester 180 g/m2
      • Roll length by width: 10x1m
      • Upper face finish: Gravel
      • Available colors: White and red
      • Flexibility to low temperature: -18°C (no cracking)
      • Dimensional stability: <2%
      • High-temperature stability (110°C): No dripping, warping, or runoff
      • Tensile strength longitudinal: 400.3 N (90 lb)
      • Tensile strength transversal: 311.4 N (70 lb)
      • Elongation longitudinal and transversal: 45 %
      • Mix Penetration: 20-25 mm
      • Blend softening point: 120-130° C
    Technical specification
    • Unique ref.uniplas-aero-plus-sbs
    • TypeBuilding Material
    • Date of publishing2022-07-25
    • Edition number1
    • Height (mm)210
    • Width (mm)170
    • Depth (mm)170
    Related
    • Material mainAsphalt
    • Designed inMexico
    • Manufactured inMexico
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes

    Region availability

    North America South America Europe Asia
    Canada
    Colombia
    Spain
    Oman
    Costa Rica
    Ecuador
    Saudi Arabia
    El Salvador
    Peru
    Yemen
    Guatemala
    Honduras
    Mexico
    Nicaragua
    United States