Publish your products
INAX Bath faucet FB0635S1-F
INAX

INAX Bath faucet FB0635S1-F

Get in contact with INAX

Technical specification
  • Unique ref.INAX_Bath_faucet_FB0635S1-F
  • Product familyBathroom Faucets (Mixer)
  • Product groupBath&Shower Mixer
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)1301
  • Width (mm)326
  • Depth (mm)541
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Weight Net (Kg)7.8
Classification
  • BIMobject CategorySanitary - Showers
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam