Publish your products
Entry Doors
Entry Doors
Entry Doors

    Entry Doors

    Our custom designed entry doors create memorable first impressions without compromising on performance and safety. Available as single or double doors with or without windows, with solid or glass panels, and in your choice of size and colour, our entry doors are ideal for your home’s front, side or back entry doors.

    Specification
    • We manufacture a variety of entry doors to create memorable first impressions. Custom entry doors combined our signature Hybrid Framing System and multipoint locking hardware to ensure your entry door is highly energy efficient, secure and durable.

      Hybrid Framing System

      Our Hybrid Framing System features several integrated technologies that work together to create an advanced door system: galvanized steel framing integrally reinforces unplasticized European PVC profiles in a form factor that integrates multipoint locking hardware. + Learn more

      Defender Hardware System

      Entry doors, especially those located at the back of a home or garage, are a common entry point for thieves. Our Terrace Swing Doors feature our Defender Hardware System that includes multipoint locking hardware, steel reinforcement and welded frame and sash construction to defend your home from home intruders (and Mother Nature). + Learn more

      Key Performance Data

      Not convinced? Then take a look at our NAFS and NFRC test results. + Learn more

    Technical specification
    • Unique ref.entry-doors
    • Product familyDoors
    • Product groupEntry Doors
    • TypeObject (single object)
    • Date of publishing2025-10-28
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGalvanized steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    Canada
    United States