Publish your products
BioPrism Solid Surface Custom Shower Receptor
inpro
Archived

BioPrism Solid Surface Custom Shower Receptor

Features and Benefits
  • Solid pour of non-porous, BioPrism™ Solid Surface homogenous material.
  • BioPrism™ Solid Surface is manufactured using an industry leading bioresin blend containing rapidly renewable and recycled material
  • Solid surface material throughout makes stronger receptor for commercial use versus less substantial, traditional receptors which are backfilled with foam.
  • Select custom entryway options including ADA-compliant beveled transitional edge, ADA-compliant flush roll in or curb design
  • Custom made to fit your size requirements (up to 62" x 72" or 30 sq/ft) and drain location at no extra cost.
  • Custom sized drain hole - sizes can meet InPro standards or accommodate another manufacturer's drain.
  • Oatey® brass drain included
  • Select your desired water barrier height.
  • Available in 10 solid surface colors
Key Specifications
  • Custom size up to 60" x 72" or 30 sq/ft
  • Solid fill of solid surface material, minimum 3/4" thick.
  • Load tested up to 2,500 lbs
  • 10 year warranty
  • Non-skid surface standard - industry leading coefficient of friction rating
Technical specification
  • Unique ref.2397-198
  • Product familyShower Receptors
  • Product groupEndurant™ Washroom Systems
  • TypeObject (single object)
  • Date of publishing2010-11-01
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Shower trays
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit