Publish your products
Arum 1.1
Arum 1.1
Arum 1.1
Arum 1.1

    Arum 1.1

    Stackable armchair with polypropylene seat and backrest and 4 leg base made with steel tube. Greenguard Certified

    Specification
    • ARUM is an iconic armchair designed for a transversal use in a wide diversity of contexts. A unique armchair that stands out by its elegant curves, lightness and welcoming comfort. The embracing backrest is pleasant to the touch, flowing and ergonomic while the seat has a smooth shape as a river stone. The structure is made of steel and the seat and backrest are made of polypropylene. ARUM armchairs are available in a wide selection of colours that allow broad customization possibilities and facilitate its integration in diverse environments and spaces.

    Technical specification
    • Unique ref.arum-1-1
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-10-19
    • Edition number1
    • Height (inches)30.1
    • Width (inches)23.2
    • Depth (inches)19.7
    Related
    • Material mainPowder coated steel
    • Material secondaryPolypropylene
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)12.35
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit