Publish your products
corso 5.1 Lounge Chair
corso 5.1 Lounge Chair
corso 5.1 Lounge Chair
corso 5.1 Lounge Chair
corso 5.1 Lounge Chair

    corso 5.1 Lounge Chair

    EXPRESSIVE CHARACTER WITH MINIMAL CONSTRUCTION & DESIGN

    Lounge chair on tubular steel frame with rounded rear legs. Upholstered seat and back

    About

    The Corso easy chair started as a play with lines in the sketchbook of designer, Peter Andersson: “The two-dimensional lines in the sketchbook, which intuitively just felt so obvious, have been translated into a cohesive loop of steel tubing” Peter Andersson explains. The simplicity of Corso´s design is also reflected through its resource-efficient construction. The frame gives the easy chair a soft, resilient effect both through its shape and construction, whilst the design also utilizes a minimal amount of upholstery, without compromising on comfort. Natural and durable materials are used to prolong the product lifecycle and is easily taken apart for replacement or recycling.

    Variants

    Corso is available in black or natural color options for canvas or leather upholstery as standard, and the steel frame is available as powder coated of chromium plated.

    Specification
    • Frame of Ø19 mm powder coated or chromed steel tubing. Glides. Supporting fabric of black canvas or natural linen with matching leather details. Seat and back cushion in matching canvas/natural linen or leather with high resilient polyurethane foam.

      Weight
      9.5 kg

      inspec / Sandler Code:  

    Technical specification
    • Unique ref.corso-5-1-lounge-chair
    • Product familyInspec
    • Product groupLammhults Collection
    • TypeObject (single object)
    • Date of publishing2022-08-18
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryUpholstery
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_48
    • Uniclass 2015 DescriptionLounge chairs
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit