Publish your products
Flat Soft 9w3.02
Flat Soft 9w3.02
Flat Soft 9w3.02
Flat Soft 9w3.02
Flat Soft 9w3.02

    Flat Soft 9w3.02

    Side chair with extra cushioned upholstered shell on a fixed matte black lacquered steel frame with Wagner glides. The shell elements are secured to the frame with innovative steel fixings

    Specification

    Technical specification
    • Unique ref.flat-soft-9w3-02
    • Product familySandler
    • Product groupTonon Collection
    • TypeObject (single object)
    • Date of publishing2023-08-15
    • Edition number1
    • Height (inches)32.3
    • Width (inches)24.4
    • Depth (inches)22
    Related
    • Material mainSteel
    • Material secondaryUpholstery
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Lbs)17.2
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 19
    • CSI MasterFormat 2014 TitleUpholstered Seating
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit