Publish your products
Oswell 3.2

Oswell 3.2

Stacking barstool with steel legs and a seat pad. This Greenguard Gold-certified stool stacks up to 6 units high and is made from 43% recycled materials.

Specification

Technical specification
  • Unique ref.oswell-3-2
  • Product familySandler
  • Product groupInclass Collection
  • TypeObject (single object)
  • Date of publishing2026-07-06
  • Edition number1
  • Height (inches)43.7
  • Width (inches)20.3
  • Depth (inches)22.4
Related
  • Material mainMetal
  • Material secondaryPolypropylene
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)14.55
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • OmniClass Number23-21 23 13 17
  • OmniClass TitleResidential Stools

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit