Publish your products
Question Mark 046.01

Question Mark 046.01

Question Mark chair with steel base and upholstered shell. Swivel base with memory return.

Specification

Technical specification
  • Unique ref.question-mark-046-01
  • Product familySandler
  • Product groupTonon Collection
  • TypeObject (single object)
  • Date of publishing2024-03-11
  • Edition number1
  • Height (inches)32.7
  • Width (inches)29.9
  • Depth (inches)25.6
Related
  • Material mainSteel
  • Material secondaryUpholstery
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Lbs)70.55
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_50_12
  • Uniclass 2015 DescriptionChairs, seats and benches
  • CSI MasterFormat 2014 Code12 52 19
  • CSI MasterFormat 2014 TitleUpholstered Seating
  • OmniClass Number23-21 23 13 11
  • OmniClass TitleResidential Chairs

Region availability

North America
United States