Publish your products
Stiks 8.1
Stiks 8.1
Stiks 8.1
Stiks 8.1

    Stiks 8.1

    Low table with top and legs in natural oak. Tops and legs are available in natural oak color, lacquered or varnished. Available in 24″, 28″ and 32″ diameter.

    Technical specification
    • Unique ref.stiks-8-1
    • Product familySandler
    • Product groupInclass Collection
    • TypeObject (single object)
    • Date of publishing2023-10-20
    • Edition number1
    • Height (inches)15.7
    Related
    • Material mainWood
    • Material secondaryWood
    • Weight Net (Lbs)8.16
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit