Publish your products
Powder coating Patah 2525 YW267I
Powder coating Patah 2525 YW267I
    Archived

    Powder coating Patah 2525 YW267I

    Interpon Futura Collection : Patah 2525 YW267I

    Architectural Super Durable Powder Coatings Futura Collection brings together expressive finishes, advanced textures, and a refreshed vision for the built environment. Designed to show where architectural color is headed next, Futura gives architects and designers a modern toolkit to create on-trend spaces for work, leisure and relaxation, to be enjoyed for decades to come. Designed to protect and beautify architectural exterior aluminum applications such as window and door systems, cladding, louvres, balustrades, and much more besides Futura uses Superdurable technology offering excellent weathering durability, gloss retention and color stability and is supported by a warranty of up to 25 years warranty when applied by an approved applicator. Futura also utilizes bio-attributed raw materials which supports a reduction of up to 40% in product carbon footprint and is backed by an Environmental Product Declaration (EPD). To find out more, visit architectural.Interpon.com Caution about the colors on the screen: We have tried to make the colors and finishes to the screen as close as possible to our products. However, we cannot guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters. Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.
    Specification
    • Futura meets the demanding weathering requirements of the leading industry specifications.

      Qualicoat class 2, GSB Master, and AAMA 2604, as well as BS EN 12206.

    Technical specification
    • Unique ref.AKZ010036
    • TypeObject (single object)
    • Date of publishing2020-01-29
    • Edition number1
    Related
    • Material mainMetal
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit