Publish your products
Steel Blue Grey
Archived

Steel Blue Grey

Ultra matt surfaces are a designer’s dream – opening up new possibilities in aesthetics and the interaction of light with surfaces. This dream is a reality with Interpon D2015 Précis from AkzoNobel. Using ground-breaking technology developed in its polymer center in the UK, this hard wearing powder coating has gloss levels of only 10-15 (a typical matt is 25), delivering an attractive flat matt finish. The super-durable backbone of Interpon D coatings, with a proven track record spanning over 30 years, ensures long term resistance against the weather. This new technology is available in a range of stylish metallic shades to enhance objects and achieve a look never before seen in a powder coating. Designed to meet the demands of AAMA 2604, BS EN12206 “enhanced durability”, and with Qualicoat Class 2 and GSB Master approvals where required, Interpon D2015 Précis will maintain its appearance long-term, having been developed to survive 5 years in South Florida without major change in color or gloss level. Caution about the colors on the screen: We have tried to make the colors and finishes to the screen as close as possible to our products. However, we can not guarantee an exact match of colors and finishes, images and information contained on this website are not contractually binding. The representation of colors, gloss levels, metallic effects and textures are limited by technology and vary from screens and printers calibration parameters. Regarding the application of our products, please consult our technical documentation or contact your local AkzoNobel representative.
Technical specification
  • Unique ref.AKZ020007
  • TypeObject (single object)
  • Date of publishing2020-01-29
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit