Publish your products
INTRA Icon wall mounted Toilet brush holder
Intra
Archived

INTRA Icon wall mounted Toilet brush holder

Toilet brush holder in stainless steel. Supplied complete with nylon brush with handle in stainless steel. All products are created in stainless steel, a durable and hygienic material that is maintenance-free and easy to clean. Polished finish enhances the clean appearance.
Specification
  • Outer dimension: 100x336x100 mm Covers all the products needed to equip both small and large toilet Minimalist expression, the rounded corners that soften up the ground finish Easy to assemble Easy to clean Easy access to service
Technical specification
  • Unique ref.ICTB
  • Product familyHygiene products
  • Product group350
  • TypeObject (single object)
  • Date of publishing2017-11-04
  • Edition number1
  • Height (mm)336
  • Width (mm)100
  • Depth (mm)101
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inSweden
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Toilet Accessories
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_76_86
  • Uniclass 2015 DescriptionToilet brush holders
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit