Publish your products
INTRA RS72 washbasin  wall mounted
Intra
Archived

INTRA RS72 washbasin wall mounted

Wash basin in stainless steel, with overflow and tap hole, for wall mounting (brackets not included) Intra offers a wide range of basins for inset, under mount and wall mount, we also offer solutions that withstand vandalism. Stainless steel provides a modern, stylish appearance, is maintenance free and extremely durable.
Specification
  • Outer dimension: 560x420mm The washbasin is prepared for attaching the brackets. The brackets are fastened with T-bolts against the washbasin under flange and is than screwed to a wall with four mounting screws.
Technical specification
  • Unique ref.RS72STD
  • Product familyHWB/Drink fount
  • Product group301
  • TypeObject (single object)
  • Date of publishing2017-11-12
  • Edition number1
  • Height (mm)199
  • Width (mm)560
  • Depth (mm)420
Related
  • Material mainStainless steel
  • Designed inNorway
  • Manufactured inNorway
  • Weight Net (Kg)3
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit