The Invacare Perfecto2 V oxygen concentrator is an economical addition to the premier Invacare stationary concentrator line. This 5-liter concentrator is small, quiet and lightweight and comes standard with the Invacare Senso2 oxygen sensor. The Perfecto2 V unit incorporates many of the best features of the market-leading Invacare Perfecto2 concentrator, including its contemporary, patient preferred external design and color.
Specifications
dimensions: 23 inch H x 13 inch W x 12 inch D
product weight: 40 lb.
shipping product weight: 45 lb
oxygen: oxygen
flow: 5 lpm
flow range: 0.5-5 lpm
oxygen purity: 95.6 percent -87 percent at all flow rates
sound level: 43 DBA.
As Feature On Amazon.com
Region availability
| North America |
|---|
United States |