Publish your products
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
Viroc Cement Bonded Particle Board - Facades
    Investwood
    Archived

    Viroc Cement Bonded Particle Board - Facades

    Viroc® Cement Bonded Particle Board

    Viroc is a composite panel consisting of a mixture of wood particles and cement called the Cement Bonded Particle Board (CBPB). It combines the flexibility of wood with the strength and durability of cement, allowing a wide range of applications both indoors and outdoors. The production of Viroc panel complies with the specifications of EN 634 and EN 13986 standards and carries the CE Marking Certificate.

    The Viroc panel has a heterogeneous appearance with different shades randomly dispersed, resulting from the natural colours of the raw materials used and the chemical reactions. Tone differences may be observed on the same face, between the faces of the same panel or between different productions batches.

    Specification
    • Viroc is produced in different colours, sizes and thicknesses.


      Black | Grey

      Thicknesses Viroc (mm): 8 | 10 | 12 | 16 | 19 | 22 | 25 | 28 | 32
      Dimensions (mm): 2660 x 1250 | 3000 x 1250 and others under consulting


      White | Ochre | Yellow | Red

      Thicknesses Viroc (mm): 12 (Other thicknesses on request)
      Dimensions (mm): 2660 x 1250 | 3000 x 1250 and others under consulting.

    Technical specification
    • Unique ref.viroc-cement-bonded-particle-board-facades
    • Product familyViroc
    • Product groupViroc
    • TypeBuilding Material
    • Date of publishing2021-10-13
    • Edition number1
    Related
    • Material mainCement
    • Material secondaryWood
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryWalls - Cladding
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit