Publish your products
Tall cabinet 60 cm Athena (KG213-060)
INVITA

Tall cabinet 60 cm Athena (KG213-060)

Door Athena White. - Flat with slightly rounded edge, radius 2 mm. - 19mm MDF. - Color NCS S 0500-N, UV- hardened. - Approved for Danish Indoor Climate Label
Specification
  • Tall cabinet for built in oven. With 1 door and 2 drawers. 2 adjustable shelves and 2 full-extension drawers with built-in dampers.
Technical specification
  • Unique ref.287-091-KG213-060
  • Product familyAthena
  • Product groupHigh cabinet
  • TypeObject (single object)
  • Date of publishing2023-04-19
  • Edition number1
  • Height (mm)2112
  • Width (mm)600
  • Depth (mm)565
Related
  • Material mainMDF
  • Material secondaryMFC board
  • Designed inDenmark
  • Manufactured inDenmark
  • Weight Net (Kg)75.73
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Denmark