Publish your products
PIANO 2 Vertical
PIANO 2 Vertical
PIANO 2 Vertical
    IRSAP

    PIANO 2 Vertical

    PIANO represents the evolution of the “radiator” in shape and color. PIANO 2 Vertical is the two-tier version of Piano Vertical, suitable for environments that require a higher caloric yield. PIANO 2 Vertical is available in 9 heights, from 4 to 30 elements and thermal powers from 201 to 3364 Watt.

    Specification
    • Construction features

      • manifolds with a 30 mm diameter circular section
      • tubes made of sheet steel with a 50x10 mm rectangular section
      • manifold threading 1/2” Gas right
      • maximum working pressure 4 bar
      • maximum working temperature 95°C
    Technical specification
    • Unique ref.PIANO-2-V
    • Product familyIRSAP heat
    • Product groupModular Decorative
    • TypeObject (single object)
    • Date of publishing2019-11-14
    • Edition number1
    Related
    • Material mainSteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationSpace Heater
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City