Publish your products
CLIMA RV
IRSAP

CLIMA RV

Air conditioning and ventilation systems with heat recovery

CLIMA RV is a packaged unit for air conditioning and controlled mechanical ventilation of indoor spaces.
It can be installed on the floor or wall-mounted and is enclosed in an aesthetic sheet-metal casing finished in RAL 9016.

The CLIMA RV unit is available in two sizes:

  • CLIMA 4 RV - Up to 4.0 kW cooling capacity and 4.4 kW heating capacity
  • CLIMA 6 RV - Up to 5.1 kW cooling capacity and 5.6 kW heating capacity

The main features of the unit are:

• maximum airflow of 730 and 960 m³/h in air conditioning mode, and 160 and 261 m³/h in ventilation mode
• low noise levels
• low energy consumption
• compact dimensions
• easy access for inspection and maintenance
• single-zone control system with fan modulation, or multi-zone control system with modulation of both the fan and zone dampers

Specification
  • STRUCTURE
    Perimeter load-bearing structure made of double sandwich panels in Magnelis® and external aesthetic cladding panels with a painted finish. The panels are insulated with 20 mm thick high-performance insulation.

    VENTILATION
    Brushless plug fans with electronically controlled motors and modulating control for both extract and supply air.
    Very high efficiency and low noise levels, in compliance with ErP 2018 requirements.

    FILTRATION
    Flat Coarse filter according to ISO 16890 (G4 EN 779) on the recirculation air circuit, and ePM1 70% filters (F7 EN 779) on the outdoor air intake and extract air circuits.

    AIR TREATMENT
    Static counterflow polypropylene heat exchanger for heat recovery from the exhaust air. Copper-aluminium water-to-air heat exchange coil with optimized geometry for dehumidification or supplementary cooling and heating. Hydraulic connections located on the underside of the unit.

    CONTROL
    On-board electrical panel with microprocessor and complete control software: fan speed modulation according to the difference between the measured and set temperatures, control of the recirculation damper and coil water valve, fresh air management, timer-based dirty filter monitoring, and graphical interface with colour touchscreen panel featuring user and configuration menus.

Technical specification
  • Unique ref.clima-rv
  • Product familyIRSAP air
  • Product groupEasyClima
  • TypeObject (single object)
  • Date of publishing2026-10-15
  • Edition number1
  • Height (mm)1085
  • Width (mm)886
  • Depth (mm)534
Related
  • Material mainSheet metal
  • Material secondaryPC/ABS
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

Europe
Italy