Publish your products
STRUKTURA - Shower bath - 170 x 75cm

STRUKTURA - Shower bath - 170 x 75cm

Struktura bath - Dimension 170 x 75cm, - with adjustable feet, - volume 192 liters, - showering comfort : wide, flat-bottomed showering zone comparable to a 90 x 75 cm shower tray - ingenious : flush-fit waste in open position, - bathing enjoyment : raised back, - easier access : height reduced to 51 cm for easier step in.
Specification
  • Bath /shower 170 x 75 cm Collection : STRUKTURA - E6D021 Dimensions : 170 x 75 cm Weight : 25,5 kg Material : Acrylic Installation : drop-in Volume : 192/122 Forme : Rectangular Adjustable feet : 115/153 Drain Ø 90 mm OPTION : Pivot screen bath, pop-up drain with overlap BOTTOM DIMENSIONS : 115,7 x 47 cm
Technical specification
  • Unique ref.E6D021
  • Product familySTRUKTURA
  • Product groupBain
  • TypeObject (single object)
  • Date of publishing2017-05-23
  • Edition number1
  • Height (mm)482
  • Width (mm)750
  • Depth (mm)1700
Related
  • Material mainAcrylic
  • Designed inFrance
  • Weight Net (Kg)17.5
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain