Bath/shower column with thermostatic mixer.
Square showerhead 200 mm (flow rate: 10 L/min).
Height-adjustable shower bar.
Diverter built into flow handle for switching from showerhead to bath and lockable diverter for switching from bath to handshower.
Safety stop at 37°C. Maximum temperature under 50°C.
Warm body.
Citrus handshower Ø 90 mm, 4-spray patterns (flow rate: 10 L/min).
Smooth, anti-twist, metal-look shower hose 1750 mm.
Non-return valves on supplies.
Region availability
| Europe | Africa |
|---|---|
France | Morocco |
Russia | |
Spain |