Publish your products
VOX - Round undermount vanity basin ø48.2 cm, with overflow hole

VOX - Round undermount vanity basin ø48.2 cm, with overflow hole

Vox round undercounter basin: -Ø 48 cm (external dimension) -Ø 40 cm (internal dimension) -with overflow
Specification
  • Description : Round undermount vanity basin ø48.2 cm, with overflow hole. EYK102. Collection : VOX. Dimensions : Ø 48 cm. weight : 13,3 kg. Material : Céramique. Type of installation : Undermount. SUPPLIED WITH: Fixings kit. No overflow cover.
Technical specification
  • Unique ref.EYK102
  • Product familyVOX
  • Product groupCéramique
  • TypeObject (single object)
  • Date of publishing2017-02-09
  • Edition number1
Related
  • Material mainCeramics
  • Designed inFrance
  • Weight Net (Kg)13.3
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe Africa
France
Morocco
Russia
Spain