Publish your products
Hardie™ Architectural Panel Siding
Hardie™ Architectural Panel Siding
Hardie™ Architectural Panel Siding
Hardie™ Architectural Panel Siding
Hardie™ Architectural Panel Siding
Hardie™ Architectural Panel Siding

    Hardie™ Architectural Panel Siding

    Reimagine what's possible for any style home with the Hardie™ Architectural Collection. Offering contemporary design solutions to fit any style, you can elevate your exterior with a gorgeous, fresh perspective.

    Going beyond wood-look designs, the clean lines of the Hardie® Architectural Panel and Hardie™ Architectural Metal Trim can help achieve a range of styles from traditional to more modern looks. Orient the panels horizontally or vertically or mix them with other Hardie® products to create a truly unique design that speaks to your aesthetic.

    HARDIE® ARCHITECTURAL PANEL

    Choose from the following textures to discover a fresh look:

    • Fine Sand: An even texture with a consistent finish.
    • Mounded Sand: A rough texture with a varied finish.
    • Sea Grass: A gentle, linear pattern with a dynamic finish.

    HARDIE™ ARCHITECTURAL METAL TRIM

    Choose from the following trim profiles:

    • Corner Trim: Slimline corner metal trims.
    • Transition Trim: Helps to accentuate transition areas from different siding types for a more finished look.
    • Joint and End Trim: Designed for clean finishes on vertical or horizontal panel joints.
    • Base Trim: Provides a clean and robust ground finish.

    Get in contact with James Hardie USA

    Technical specification
    • Unique ref.jh-hardiearchitectural
    • Product familyWalls
    • Product groupWall Specialties and Trim
    • TypeObject (single object)
    • Date of publishing2022-01-05
    • Edition number1
    • Height (inches)120
    • Width (inches)48
    • Depth (inches)0.31
    Related
    • Material mainFibercement
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • CSI MasterFormat 2014 Code07 46 00
    • CSI MasterFormat 2014 TitleSiding
    • OmniClass Number23-13 37 15
    • OmniClass TitleExterior Siding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    North America
    United States