Publish your products
Cube Locker 4 Tier 4 Across
Cube Locker 4 Tier 4 Across
    JasonL

    Cube Locker 4 Tier 4 Across

    Hi, I'm a new addition to the JasonL family. I come in multiple sizes and colours to suit your activity-based environment. I have a three digit combination lock, name badge holder and letter slot as standard. Each locker comes with an adjustable shelf allowing you to store in multiple configurations.

    Specification
    • Brand Jasonl

      Assembly required Yes

      Height (mm) 1933

      Top dimensions (mm) 1600x450

      Total width (mm) 1600

      Total depth (mm) 450

      Warranty (years) 10

      Product weight (kg) 100

      Number of shelves 16

      Material Laminate

      Number of adjustable shelves 16

      Lockable Yes (3 combination lock)

      Carcass thickness (mm) 18

      Number of doors 16

    Technical specification
    • Unique ref.cube-locker-4-tier-4-across
    • Product familyStorages
    • Product groupCube Locker Office Storages
    • TypeObject (single object)
    • Date of publishing2025-09-22
    • Edition number1
    Related
    • Material mainMelamine
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit