Publish your products
Drej Lounge Single Chair
JasonL

Drej Lounge Single Chair

Is your office space lacking some style and comfort? Then look no further! We've got the solution for you. Create a welcoming environment with my bold, stylish design that will having you sitting so comfortably, you won't want to leave. Perfect for any reception area, waiting room or office, I am sure to keep you and your clients happy.

Specification
  • Assembly required: Yes

    Warranty (years): 5

    Maximum load (kg): 120

    Product weight (kg): 23

    Seats (people): 1

    Back height (mm): 1060

    Back width (mm): 1400

    Seat height (mm): 400

    Seat width (mm): 700

    Seat depth (mm): 700

    Material: Fabric seat and back

    Frame: Black metal

    Use: Suitable for indoor

    Seat foam: High density foam

    Finish: Dark grey, Black PU

Technical specification
  • Unique ref.Drej-Lounge-Single-Chair
  • Product familySofas and Lounges
  • Product groupDrej Sofas & Lounges
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
  • Height (mm)660
  • Width (mm)760
  • Depth (mm)755
Related
  • Material mainFabric
  • Material secondaryMetal
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit