Publish your products
Mondo Round Ottoman
JasonL

Mondo Round Ottoman

Hi there, I am the Mondo Round Ottoman - as comfy as a couch, without taking up as much space. You can either use me as a seat or a footrest - regardless, I will provide you with a comfortable experience. I come in 3 colour variants - light grey, light green, and light blue. I come with a sturdy rounded leg, that keeps me off the ground, preventing me from getting too dirty. I am the perfect addition to any space. I will definitely spruce up any space that I'm in.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 430

    Width (mm) 390

    Depth (mm) 390

    Warranty (years) 5

    Maximum load (kg) 120

    Product weight (kg) 6

    Seats (people) 1

    Material Fabric

    Frame Metal

    Finish Black powdercoated

    Use Suitable for indoor

Technical specification
  • Unique ref.mondo-round-ottoman
  • Product familySofas and Lounges
  • Product groupMondo Office Sogas and Lounges
  • TypeObject (single object)
  • Date of publishing2025-09-24
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Office Chairs

Region availability

Oceania
Australia