Publish your products
Uniform Large Open Bookcase [1600W x 1870H x 450D]
JasonL

Uniform Large Open Bookcase [1600W x 1870H x 450D]

Hi! I'm the Uniform Bookcase! I'm perfect for the contemporary office, combining style with practical storage. I'm ideal for storing folders, books, awards, photos and anything else you would like to proudly display. I am 1870mm tall and can fit into most office and home spaces.

Specification
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 1870

    Top dimensions (mm) 1600x450

    Total width (mm) 1600

    Total depth (mm) 450

    Warranty (years) 10

    Product weight (kg) 93

    Number of shelves 8

    Material Laminate

    Number of adjustable shelves 4

    Carcass thickness (mm) 18

    Adjustable feet Yes

Technical specification
  • Unique ref.uniform-large-open-bookcase-1600w-x-1870h-x-450d
  • Product familyStorages
  • Product groupUniform Office Storages
  • TypeObject (single object)
  • Date of publishing2025-09-22
  • Edition number1
Related
  • Material mainMelamine
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Oceania
Australia