This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AC15 - Ultra Compact 2-way Loudspeaker with 1 x 5.25” LF

Unique ref.: AC15-Ultra-Compact-2-way-Loudspeaker-with-1-x-5-25-LF
Brand: JBL Professional
Product family: Installed Sound
Product group: Point Source Speakers
Date of publishing: 2020-01-06
Edition number: 1
Type: Object (single object)
Download (8)

High output, 2-way loudspeaker systems combining flexibility with high fidelity

FEATURES

  • 1” Dome Tweeter with 90° x 90° Coverage.
  • 135 mm (5.25 in) LF transducer
  • Ultra compact enclosure
  • 300W Program Power
  • Dual Neutrik NL4 connectors plus screw terminal
  • Attachment points for optional U-bracket



Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
IFC classification: Object
UNSPSC name: Audio and visual presentation and composing equipment
UNSPSC code: 4511
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®